Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Etaluma Digital Inverted Microscopes

Etaluma Digital Inverted Microscopes
Etaluma Digital Inverted Microscopes

Etaluma Lumascope 460 Inverted Microscope, #36-081

Etaluma Lumascope 560 Inverted Microscope, #36-082

  • Designed Primarily for Green Fluorescence and Brightfield
  • Works Inside Incubators, Hoods, and Environmental Chambers
  • High Resolution and Sensitivity
  • Compatible With Wide Range of Objectives

Etaluma Digital Inverted Microscopes represent a simplified approach to inverted microscopy by providing high resolution widefield imaging with high sensitivity. These fully digital microscopes are connected via USB to a Windows computer, giving both power and communication to acquire images, time-lapse series, and live videos for viewing on the monitor. The Lumascope (LS) 560 features a 488nm LED excitation for FITC and GFP fluorescence imaging plus brightfield, while the LS460 is used for brightfield imaging without fluorescence. Both models can be outfitted with the optional Phase Contrast Accessory that utilizes an Olympus phase contrast condenser. Etaluma Digital Inverted Microscopes can be used with standard objectives (RMS-threaded, 45mm par focal, and infinity-corrected) from 1.25X to 100X, including oil and water immersion (sold separately). Typical applications include benchtop microscopy and long-term time-lapse of cell behavior inside cell culture incubators. The LS560 and LS460 include a 1700 x 1700 pixel monochrome CMOS sensor and Lumaview software that provides microscope control and image/video acquisition.

Note: A Manual XY Stage is available for easy positioning of labware on the deck. Compatible labware includes slides, Petri dishes, flasks, microplates, and custom microfluidic chambers.

LS560 Inverted Microscope - Green Fluorescence, Brightfield and Optional Phase Contrast Microscope Includes:

  • Accessible deck for convenient objective change
  • Brightfield Illuminator 560/460
  • USB power/communication cable
  • Fluorescence shroud
  • External power supply/cord with country-specific plug LS620/560
  • Lumaview software for operation of LS Microscopes
  • LS560/LS460 Startup Guide (full manual also provided)

LS460 Inverted Microscope - Monochrome Brightfield and Optional Phase Contrast Microscope Includes:

  • Accessible deck for convenient objective change
  • Brightfield Illuminator LS560/LS460
  • USB power/communication cable
  • Lumaview software for operation of LS Microscopes
  • S560/LS460 Startup Guide (full manual also provided)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer