• My Account
  • 0

Edmund Optics Zoom Inspection Microscope Heads

Edmund Optics Zoom Inspection Microscope Heads
Edmund Optics Zoom Inspection Microscope Heads
Edmund Optics Zoom Inspection Microscope Heads

#55-150

#52-352

#55-149

  • Continuous 4:1 Zoom Range
  • Magnifications as High as 200X
  • Video Capable
  • Fixed Working Distance

For applications requiring continuous zoom capabilities, our Zoom Inspection Microscope line offers the flexibility and ranges of magnification required to handle most requirements. Two 4:1 zoom objective magnifications are available, 0.75X to 3X and 2.5X to 10X. Utilizing different eyepieces, magnifications as high as 200X and as low as 7.5X can be obtained. Video capabilities available for each option. Fiber optic ring light guides are recommended illumination for these systems. Mounting for these zoom microscopes can be done via rack and pinion positioning. Image will be inverted.

Common Specifications

Manufacturer:
EO

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer