• My Account
  • 0

Edmund E-Zoom

Edmund E-Zoom
Edmund E-Zoom

E-Zoom Basic Stand, #33-199

  • 4.3:1 or 6.3:1 Zoom Ratios
  • Long Working Distance
  • Trinocular Version Available

The Edmund E-Zoom series of Stereo Zoom Microscopes offer an ergonomic design and excellent performance at an incredible price. Designed to withstand the rigors of the factory floor environment, these microscopes are ideal as well for laboratory or production applications. The rugged housing has been sealed to prevent contaminants such as dust, oil, and water from interfering with the microscope’s performance. Likewise, the unique design allows for use in hot and humid environments without fear of mold. Assembling or inspecting electronic components also is no problem, as electricity is dissipated almost immediately, preventing electrostatic discharge from damaging sensitive samples.

Note: Clearance stock numbers have been discontinued. For the closest replacement, please contact us.

Common Specifications

Manufacturer:
EO

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram