• My Account
  • 0

Reticle Calibration Stage Micrometer

Reticle Calibration Stage Micrometer

Our reticle calibration stage micrometer features a series of “H” shaped fiducial images in a range of sizes from 0.1 to 20mm. Micrometer features durable chromium coating with an O.D. > 2.0 on a 25 x 75 x 1.4mm substrate. Micrometer is available with NIST traceable tested data.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer