Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

T-Adapter for Camera Bodies

T-Adapter for Camera Bodies

  • Turns Standard 35mm SLR Cameras Into T-mount
  • Use With T-Components

Increase the function of your 35mm SLR (Single Lens Reflex) camera by adding a T-mount adapter. Attaches to camera body via external thread (S) or bayonet (B), to provide an internal T-thread that accepts standard T-mount lenses and our T-thread components. Not for auto focus cameras, except for Minolta Maxxum™ (Minolta Maxxum™ adapter not functional with Maxxum i or Maxxum si).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer