• My Account
  • 0

Basler PowerPack Microscopy Cameras

Basler PowerPack Microscopy Cameras

Basler PowerPack Microscopy Camera

  • High Performance Cameras Featuring State-of-the-Art CMOS Sensors
  • Professional Software for Image Acquisition and Analysis Included
  • Unique Advanced Image Enhancement and Color Adjustment Technology
  • Various Plug-and-Play Microscopy Packages Available

Basler PowerPack Microscopy Cameras are available in two configurations designed for efficiency and performance. To facilitate system integration, these cameras have been designed with USB 3.0 connectivity, including USB 2.0 backwards compatibility, as well as a small, compact form factor. The Pulse model utilizes the industry established Aptina sensor, offering accurate reproducible results for a broad range of applications. The Ace model makes use of the new Sony Pregius sensor which features low noise and large dynamic range. Basler PowerPack Microscopy Cameras are ideal for applications that require high frame rates for smooth live viewing, fast focusing, and sample screening.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram