Preconfigured Olympus Stereo Microscope Systems include an Olympus SZ61 or SZX7 microscope and some of the most common components used to complete a microscope system. The Olympus SZ61 Microscope utilizes a Greenough optical system for improved image quality and superior field flatness. The Olympus SZX7 Microscope features video compatibility and a Galilean optical system for high resolution imaging. Boom stand systems include a high stability Ball Bearing Room Stand (#54-121). Microscope System includes a basic reflected light stand and is ready to be used with a camera of your choice. Add a camera (such as Microscopy Camera) to complete the video microscope system*. See the Technical Information tab for parts that are included in each configuration.
*Note: Additional connection cables and/or external power supply may be required.
Olympus SZ61 Stereo Microscope Boom Stand System (#89-352) | |
Description | Stock No. |
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) | #88-126 |
10X Widefield Eyepieces | #88-108 |
0.3X Objective | #88-127 |
Rack & Pinion Focusing Mount | #33-195 |
Ball Bearing Boom Stand | #54-121 |
32mm Fixed Column for Boom Stand | #55-618 |
Olympus SZ61 Stereo Microscope System (#89-354) | |
Description | Stock No. |
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) | #88-126 |
10X Widefield Eyepieces | #88-108 |
0.3X Objective | #88-127 |
Basic Reflected Light Stand | #88-207 |
Your choice of Camera and Lighting* | Not included* |
Olympus SZX7 Stereo Microscope Boom Stand System (#89-353) | |
Description | Stock No. |
SZX7 Stereo Microscope Body | #88-103 |
30° Binocular Observation Tube | #88-106 |
10X Widefield Eyepieces | #88-108 |
1X Achromatic Objective Lens | #88-112 |
Rack & Pinion Focusing Mount | #33-195 |
Ball Bearing Boom Stand | #54-121 |
32mm Fixed Column for Boom Stand | #55-618 |
Olympus SZX7 Stereo Microscope System (#89-355) | |
Description | Stock No. |
SZX7 Stereo Microscope Body | #88-103 |
30° Trinocular Observation Tube | #88-107 |
10X Widefield Eyepieces | #88-108 |
1X Achromatic Objective Lens | #88-112 |
1X Camera adapter with C-Mount Coupler | #88-209 |
Basic Reflected Light Stand | #88-207 |
Your choice of Camera and Lighting* | Not included* |
*Choose your preferred Camera (such as Microscopy Camera), additional Lighting (such as Microscopy Lighting) and other optional components from our wide selection to complete a video microscope system for industrial inspection or life science application. These are sold separately. Additional connection cables and/or external power supply may be required
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act