Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Peak Illuminated Transparent Base Magnifiers

Peak Illuminated Transparent Base Magnifiers

These excellent multiple lens Peak magnifiers offer superior image quality and are ideal for quick inspection. Features optical glass elements in a fixed focus design. The clear acrylic base allows ambient light to illuminate subject. They all also include a built-in flashlight assembly (non-removable). Requires 2 “C” batteries, not included. Weighs 3.5 oz.; Dimensions of illumination assembly: 1-3/8," Dia. x 7" L.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer