Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

360° Swivel Arm Magnifier

360° Swivel Arm Magnifier

  • Folds to Pocket Size
  • Extra Long Eye Relief
  • Wide, Flat Field of View

Our most popular pocket magnifier rotates to any position and has a stainless steel spring that prevents wobble while holding the magnifier in position. An extremely handy unit, it provides up to ¾" of space for correction work while viewing the material under magnification. Specially designed to keep lens cell off delicate surfaces. 12X and 9X are Kellner-type, color-corrected, 3-element lens systems. 6X model has a precision single-element DCX lens. Wide, flat field of view. Folds to 2" L x 1-1/8" W x 1-½" H.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer