• My Account
  • 0

Accessory Tube Lenses

Accessory Tube Lenses
Accessory Tube Lenses
Accessory Tube Lenses
Accessory Tube Lenses

MT-2 Accessory Tube Lens, #56-863

MT-1 Accessory Tube Lens, #54-774

These tube lenses function as secondary lenses to form an image using any of the Mitutoyo Infinity Corrected Objectives, and are economical alternatives to the FS70 Microscope or Infinitube® In-line Assembly Unit. A number of options are available, depending upon system requirements. The MT-4 is designed for end-user integration, and can easily be used with any C-Mount camera with our Mitutoyo C-Mount Camera Extension Tube #56-992. The MT-1 Tube Lens permits the introduction of a beamsplitter to the imaging path, allowing for a custom in-line illumination system. The MT-2 Tube Lens is very similar to the MT-1, but with an effective focal length of 400mm, providing twice the stated magnification for any of the Mitutoyo objectives. The MT-L and MT-L4 lenses are designed for the M Plan NUV and M Plan UV series of objectives, respectively. NIR and zoom tube lenses are also available through our line of Precision Zoom Lenses.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer