• My Account
  • 0

Mitutoyo Video Microscope Unit (VMU)

Mitutoyo Video Microscope Unit (VMU)
Mitutoyo Video Microscope Unit (VMU)
Mitutoyo Video Microscope Unit (VMU)
Mitutoyo Video Microscope Unit (VMU)
Mitutoyo Video Microscope Unit (VMU)

#89-622 + Objective

VIS-NIR Horizontal Mitutoyo Video Microscope Unit, #89-621

#86-799 + Objective

#89-621 + Objective

VIS-NIR Wide Field Vertical Mitutoyo Video Microscope Unit, #34-547

The Mitutoyo Video Microscope Unit (VMU) is used to connect infinity corrected objectives to a C-mount camera for quick and easy setup of high powered microscopy systems. Providing 1X magnification, the Mitutoyo Video Microscope Unit (VMU) features an in-line illumination port for maximum contrast and simple illumination compared to epi-illumination techniques. Optimized for the visible to NIR spectrum, the VMU is also fitted with an adjustable iris to control light throughput without adjusting the camera shutter or gain. The VMU utilizies the MT-L tube lens #56-073 and is compatible with NUV and NIR Mitutoyo objectives.

Common Specifications

Manufacturer:
Mitutoyo

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer