• My Account
  • 0

International Standard Microscope Objectives

International Standard Microscope Objectives

Our full selection of microscope objectives can be used with all major brands of microscopes. Our matrix includes DIN (Deutsches Institut für Normung) 45mm standard objectives. All optics are AR coated. DIN microscopes are configured for a 160mm tube length. DIN objectives can be interchanged, although the powers will not be equivalent (approximately 10% difference). All 20X to 100X objectives have spring-loaded (retractable) front ends in order to prevent slide damage. Oil immersion is recommended for all 100X objectives in order to achieve an NA higher than 1.0 (for typical use: low viscosity 150 cps, 0.5 oz. tube with nd=1.515).

Note: Clearance stock numbers have been discontinued. For the closest replacement, please contact us.

Common Specifications

Mounting Threads:
RMS / 20.32mm x 36 TPI

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer