• My Account
  • 0

High Performance Microdisplay Eyepiece

High Performance Microdisplay Eyepiece

  • Compact COTS Assembly
  • Compatible with up to 24.59mm Diagonal Microdisplay (SXGA)
  • Unmounted Component Kit Available
  • Compatible with Large Rubber Eyeguard, #60-099

The TECHSPEC® High Performance Microdisplay Eyepiece is a COTS assembly designed to provide superior performance to commercial or security applications. The eyepiece contains color-corrected glass optics with a broadband AR coating. This eyepiece features a 40° field of view with less than 5% nominal distortion, in addition to a long, 25mm eye relief for added comfort. Housed in aluminum, the eyepiece weighs 112g and is ideal for integration into thermal, SWIR, night vision, virtual reality, or augmented reality systems.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer