Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Z-Laser S3 Focusable Diode Modules

Z-Laser S3 Focusable Diode Modules

Z-Laser S3 Series Focusable Diode Module

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

Z-Laser S3 Focusable Diode Modules accept both digital and analog modulation simultaneously allowing the user to control both intensity and frequency independently. The S3-Series modules are available in multiple output power options and wavelengths ranging from 635 - 785nm. These versatile laser modules offer a simple external hand focusing mechanism and M18 threaded housing for easy mounting while also providing larger surface area for better heat sinking. The Z-Laser S3 Focusable Diode Modules feature an LED indicator which provides an easy visual of laser operation and pre-failure warning. Each module operates with input voltage of 5 - 30V DC to further improve versatility and allow integration with multiple industry standard voltages. These laser diode modules are ideal for OEMs and integrators in markets ranging from measurement and inspection to targeting and metrology.

Note: Mounting accessories and power supplies are available.

Common Specifications

Beam Diameter (mm):
5
Beam Divergence (mrad):
<1 without line optics
Focus Range:
100mm to Collimation

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer