Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Z-Laser Focusable Diode Modules

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

These Z-Laser Focusable Diode Modules are available in three versions. The DM-Series allows the user to control frequency of modulation using a single TTL signal. The S-Series and H-Series accept both digital and analog modulation simultaneously allowing the user to control both intensity and frequency independently.

Mounting accessories and power supply also available.

These Z-Laser Focusable Diode Modules are available in multiple output power options and wavelengths ranging from 635 - 785nm. These versatile laser modules offer a simple external hand focusing mechanism and M18 threaded housing for easy mounting while also providing larger surface area for better heat sinking. The LED indicator provides an easy visual of laser operation and pre-failure warning. All lasers operate with input voltage of 5 - 30V DC to further improve versatility and allow integration with multiple industry standard voltages. These laser diode modules are ideal for OEMs and integrators in markets ranging from measurement and inspection to targeting and metrology.

Common Specifications

Wavelength (nm):
635
Beam Diameter (mm):
5
Beam Divergence (mrad):
<1 without line optics
Focus Range:
100mm to Collimation

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer