Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Violet Alignment Laser Diodes

Violet Alignment Laser Diodes

Violet Alignment Laser Diode

  • TTL Modulation up to 10kHz
  • Circular Beam Profile
  • Focus Adjustable

Violet Alignment Laser Diodes are ideal for alignment and sensing applications. Available with output power options ranging from 1 to 10mW, these lasers are commonly integrated into visual-based systems or monochromatic vision systems. Because monochromatic vision systems are typically illuminated with green or red lights, a 405nm alignment laser can be easily filtered out without affecting the system’s illumination. These lasers feature simple operation due to the integrated optics and electronics and are easily powered via a 5VDC source. Violet Alignment Laser Diodes feature an external focusing mechanism and accept interchangeable projection heads.

Note: Power supply and mounting bracket sold separately.

Common Specifications

Wavelength (nm):
405
Beam Diameter (mm):
3.5 Typical
Beam Divergence (mrad):
<0.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer