Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Fixed Focus DPSS Alignment Lasers

Fixed Focus DPSS Alignment Lasers

Fixed Focus DPSS Alignment Laser

  • TTL Modulation up to 10kHz
  • Transverse Mode TEM00
  • 532nm and 1064nm Wavelengths

Fixed Focus DPSS Alignment Lasers are diode pumped solid state lasers available in output powers ranging from 1 to 10mW. With their solid state design, these lasers offer excellent mode purity and low divergence, making them ideal for applications that require long projection distances. The turnkey design featuring integrated optics and electronics in a single package is suitable for a variety of plug and play operations. Fixed Focus DPSS Alignment Lasers provide high brightness circular output beams in both 532nm and 1064nm wavelengths, and are ideal for many different OEM applications.

Note: Power supply and mounting bracket are sold separately.

Common Specifications

Beam Diameter (mm):
1.0 Typical
Beam Divergence (mrad):
<1 Typical

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer