• My Account
  • 0

Z-Laser Green Focusable Diode Modules

  • IP67 Environmentally Sealed with Simple Thread Mount
  • Up to 40mW Output Power
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Electrical connections are made via an M12 connection with mounting available via an M18 threading.

Application areas include machine vision, various materials processing, medical science and the automotive industry.

Mounting Accessories and Power Supply also available.

Common Specifications

Wavelength (nm):
532
Beam Diameter (mm):
5
Dimensions (mm):
20 Dia. x 136 L
Focus Range:
200mm to Collimation

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram