• My Account
  • 0

Low Power CO2 Lasers

Low Power CO<sub>2</sub> Lasers
Low Power CO<sub>2</sub> Lasers

#86-308

#86-307

  • Power Stabilized Model Available
  • Modulatable up to 20kHz
  • CDRH Class IIIb

Featuring a turnkey, plug-and-play design, Low Power CO2 Lasers are modulatable up to 20kHz and are available with optional power stabilization. These CO2 lasers are ideal for a range of applications, including biomedical, molecular spectroscopy, gas sensing, environmental monitoring, infrared interferometry, and night vision and thermal camera testing.

Low Power CO2 Lasers are CDRH class IIIb certified. These CO2 lasers are ideal for lab use where comparable class IV lasers often pose safety or fire hazards. Their power stability offers minimum power fluctuation. Minimizing power fluctuation decreases the risk of damage or saturation of detectors, and improves safety in environmental applications.

Common Specifications

Wavelength (nm):
10300 - 10800
Beam Diameter (mm):
2.4
Beam Divergence (mrad):
5.5
Spatial Mode:
TEM00

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram