• My Account
  • 0

Coherent® High Performance StingRay™ Laser Diode Modules

Coherent® High Performance StingRay™ Laser Diode Modules
Coherent® High Performance StingRay™ Laser Diode Modules
Coherent® High Performance StingRay™ Laser Diode Modules
Coherent® High Performance StingRay™ Laser Diode Modules

Coherent® Laser Controller with CDRH Key Lock + Power Supply, #86-878

Multimode SMA Fiber Adapter, #33-277

Mounting Bracket for StingRay Laser Diode Modules, #86-879

  • External Focus with up to 90mW Output Power
  • Auto Scaling Input Power 5 - 24V DC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® High Performance StingRay™ Laser Diode Modules are ideal for a variety of alignment or machine vision applications. Coherent® High Performance StingRay™ Laser Diode Modules are available in a range of wavelengths from the visible to NIR. Due to the human eye being highly sensitivity to green light, the green laser diode module provides sharp contrast, especially on red objects.

Note: For CDRH certified systems, class IIIb lasers require #86-878. Class IIIa Lasers Require #59-099 Power Supply. Power supply is available with #86-878 or sold separately. These lasers include a Hirose connector and flying lead terminals for compatibility with a variety of power supplies.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram