Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Coherent® High Performance OBIS™ Laser Systems

Coherent® High Performance OBIS™ Laser Systems
Coherent® High Performance OBIS™ Laser Systems
Coherent® High Performance OBIS™ Laser Systems
Coherent® High Performance OBIS™ Laser Systems

Complete OBIS Family

488nm OBIS Laser in a Fluorescence Microscopy Application

OBIS 594nm LS 100mW Laser, #34-233

  • Same Compact Design for All Wavelength Options
  • Integrated Control Electronics with Analog and Digital Modulation
  • Circular Beam with Superior Beam Quality

Coherent® High Performance OBIS™ Laser Systems are compact, plug-and-play lasers that offer a wide range of wavelengths from the ultraviolet to the near-infrared in a single platform. Although each laser utilizes one of two technologies, Coherent’s proprietary Optically Pumped Semiconductor Laser (OPSL) or laser diode-based, OBIS Laser Systems feature the same beam parameters in packages that allow the user to plug-and-play alternate wavelengths as needed. Every laser includes a USB, RS-485, and full I/O interface. A multicolor LED has been integrated into the top cover to provide laser status at a glance.

Note: A power supply is required for operation and sold separately. OBIS remote is required for CDRH certified systems. The OBIS heat sink is recommended.

Three power supply options are available, but only one is required. #87-472 (not CDRH certified) includes a power supply with power cord. #87-473 (CDRH certified) includes a 1m laser-to-remote cable, and DC power supply with power cable. #87-475 (CDRH certified) includes a 6 laser scientific remote, internal power supply, and six 1m laser-to-remote cables with power cord.

Coherent® High Performance OBIS™ Laser Systems are designed for an extensive range of OEM or scientific applications including environmental monitoring, inspection, or machine vision, or for use in the life sciences for the fluorescence excitation of dyes and proteins in flow cytometry, microscopy, DNA sequencing, or drug delivery. These lasers feature smart electronics to ensure superior low-noise optical performance, and an ultra-small controller that has been integrated into the laser head.

Additional Resources

Common Specifications

Laser Class - CDRH:
IIIb

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer