Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Spatial Filter Movement

Spatial Filter Movement

Our precision open-style spatial filter mechanism features a ball bearing, spring-loaded dual stainless rail objective movement with a micrometer drive. The pinhole mount accepts standard ⅜" (9.5mm) discs from our line of Pinholes & Slits and is X-Y adjustable via two fine thumbscrews. This entire assembly is mounted on a gimbal tilt-table with X-Y two-axis adjustment by two fine thumbscrews. A ¼-20 tap hole on the gimbal platform base allows for easy mounting to posts or other positioning equipment. The Understanding Spatial Filters application note will help you select the appropriate components for your laser application.

Note: Spatial Filter does not operate with 5.5mm objective.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer