• My Account
  • 0

Dual Axis Galvanometer Scanning System

Dual Axis Galvanometer Scanning System
Dual Axis Galvanometer Scanning System

Dual Axis Galvanometer Scanning System

  • Superior Precision and Accuracy
  • Complete Bundle of Required Components
  • Compact Form Factor to Facilitate OEM Integration

Dual Axis Galvanometer Scanning Systems are designed for precision laser beam control within a broad range of medical, scientific, and industrial applications. The dual scanners feature precision servo drivers and superior detector technology to enable high positional accuracy and processing speeds while maximizing scanning throughput. Dual Axis Galvanometer Scanning Systems include all required components for operation, including a scanner controller, power supplies, communication cables, and control software. The intuitive software offers an easy-to-use graphical user interface to create laser scanning jobs, import and edit standard file formats, control job structures, connect to databases, and create countless complex design configurations.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram