• My Account
  • 0

Cage OBIS™ Combining Kit

Cage OBIS™ Combining Kit

Cage OBIS™ Combining Kit

  • Used to Combine Two OBIS™ Lasers
  • Easy to Align
  • Intuitive Design

The Cage OBIS™ Combining Kit includes all mechanics necessary to easily combine two OBIS™ lasers, while maintaining a small footprint. This kit allows for combining any two OBIS™, but is ideal for combining two OBIS™ lasers of the same wavelength in order to double the power of your application. The Cage OBIS™ Combining Kit does not include optics or lasers. To create a complete beam combining system, the following is required: the Cage OBIS™ Combining Kit, two 25mm diameter mirrors, one 25mm polarizing cube beamsplitter, and two OBIS™ Lasers.

Note: Optics and lasers sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer