Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Coherent® OBIS™ Heat Sink

Coherent® OBIS™ Heat Sink

TECHSPEC® Coherent® OBIS™ Heat Sink

  • Designed for Coherent® OBIS™ Lasers
  • C-Mount and Cage System Compatible
  • 10 Heat Sink Fins

The TECHSPEC® Coherent® OBIS™ Heat Sink is designed to integrate one or more Coherent® OBIS™ lasers into our TECHSPEC Cage and Tube Systems. The Cage System facilitates easy laser alignment, while the Tube System is excellent for light sensitive applications. The TECHSPEC Coherent® OBIS™ Heat Sink provides a stable environment for OBIS™ operation and should be oriented with fins pointing upward for ideal operation. This Coherent® OBIS™ Heat Sink, in conjunction with our TECHSPEC 90° Kinematic Adapter, is ideal for beam combining applications.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer