Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Coherent® PowerMax Wand

Coherent® PowerMax Wand

  • High Sensitivity Silicon Photodiode
  • Slim Profile
  • Ideal for CW or Pulsed Laser Measurements

The Coherent® PowerMax Wand utilizes a high-sensitivity silicon photodiode for continuous wave or pulsed laser measurement from the ultraviolet to the infrared. The Coherent PowerMax Wand is ideal for power measurements from 8.5μW to over 140mW depending on the laser wavelength, and for pulsed lasers greater than 50pps. This USB-powered laser measurement device utilizes spectrally calibrated filters to attenuate the laser beam, allowing for a higher average power measurement than is typically possible with a photodiode.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer