Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Temperature Controllers

Temperature Controllers
Temperature Controllers

#65-249

  • Low Noise With Up to 10A Output Current
  • Excellent Temperature Stability of <0.002°c>
  • Compact Design for Easy System Integration

Temperature Controllers are available in a variety of versions including chassis mount and board level. Temperature Controllers are designed to maintain excellent temperature stability for a wide range of applications. They are ideal for electro-optical systems, benchtop inspection instruments, interferometry, spectroscopy, and applications where temperature compensation and cooling are important for stability and noise reduction.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer