Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Precision Laser Diode Drivers

High Precision Laser Diode Drivers
High Precision Laser Diode Drivers

#56-804

#56-805 + Pigtailed Laser Diode (Sold Separately)

  • Up to 10A Output Current
  • Supports Constant Power or Constant Current Operating Modes
  • Compact Design for Easy System Integration

High Precision Laser Diode Drivers are ultra-stable, general purpose analog-hybrid circuits designed for use with a wide variety of laser diodes. The drivers can be configured to operate in either constant current or constant power modes. Combined with the evaluation board, High Precision Laser Diode Drivers can be used for controlling and testing a wide variety of laser diodes. A thermal kit including a heat sink and fan is recommended for current requirements greater than 500mA. Two or more drivers can be coupled together to power laser diodes requiring higher current.

Note: Shipping restrictions apply. Products cannot be shipped to Australia or Israel. Please contact us for suitable replacements.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer