Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Enhanced Laser Diode Driver

Enhanced Laser Diode Driver
Enhanced Laser Diode Driver

#59-102

#59-101

  • Active Current Limit Protection
  • Built-In Heatsink and Cooling Fan
  • Stable, Versatile Solution to Any Laser Diode Application

This laser diode driver offers the built-in Active Current Limit Protection safety feature that protects the electronics and ensures maximum operating stability. For applications that require lasers in series, a separate laser diode power supply input permits a higher compliance voltage. The Eval Board (#59-102) offers a convenient means to integrate the driver into a system. Once the driver module is soldered onto the PCB, the Driver/Eval Board combination offers a stable and versatile solution to any laser diode application

Note: Stock Numbers #59-101 through #59-103 not available in Australia, New Zealand, Israel, Canada, and Japan.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer