• My Account
  • 0

Edmund Optics® Beam Profiler

Edmund Optics® Beam Profiler

  • High Resolution for Accurate Small Beam Profile Measurements
  • Large 11.3 x 6.0mm Area Sensor for Large Beam Profiling
  • USB 3.0 for the Fastest Transfer Rates

The Edmund Optics® Beam Profiler is designed to measure a wide range of laser beam sizes. The Edmund Optics Beam Profiler features 2.2MP resolution for accurate profiling of small beams in addition to a large area sensor for profiling large beams. The included software features an intuitive interface to easily navigate and control such features as 2D, 3D, and XY displays, background subtraction function, animate function, Gaussian fit, and semi-log graph. Additionally, this ISO compliant laser beam profiler features an external trigger to synchronize a camera with a pulsed laser and USB 2.0 and 3.0 compatibility for the industry’s fastest transfer rates.

Note: Software driver available for download.

Common Specifications

Mount:
1" x 32 TPI (C-Mount)
Frame Rate (fps):
9 (at full frame)
Pixels (H x V):
2048 x 1088 (2.2 MegaPixel)
Pixel Size, H x V (μm):
5.5 x 5.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer