• My Account
  • 0

Coherent® Lasercam™ Beam Profiler

Coherent® Lasercam™ Beam Profiler

  • 12 and 14-bit Digital USB 2.0 Interface Options
  • High Sensitivity and Dynamic Range
  • Intuitive BeamView™ Software Included

The Coherent® Lasercam™ Beam Profiler features excellent signal-to-noise ratio and linear response for accurate pulsed as well as CW laser beam dimension and uniformity measurements. The new BeamView™ 4.4 interface software features TCP/IP control and NI LabVIEW™ library suite, enabling efficient and smooth integration of beam profiling into any application. Examples of analysis functions that can be performed on the acquired beam images include: beam centroid location, beam peak intensity position, pointing stability, total relative power/energy in beam, peak power/energy density of beam, beam divergence, ellipticity, beam intensity uniformity, Gaussian fit, beam diameter/width based on second moments or user selectable percentage of peak/total energy.

Common Specifications

Spectral Range:
300 - 1100nm (400 - 1100nm with LDFP)
Pulsed Saturation:
8 mJ/cm2 (at 1.06μm with LDFP)
Mount:
C-Mount
CW Saturation:
40 mW/cm2 (at 632.8nm with LDFP)
Frame Rate (fps):
27Hz (Live Mode), 10Hz (with calculations)
Damage Threshold, Pulsed:
32 mJ/cm2 @ 1.06μm without Low Distortion Faceplate

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer