• My Account
  • 0

Laser Detection Products

Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products
Laser Detection Products

25mm Disk from Detection Wand in C-Mount Holder #56-354

#55-298

#55–292

#55–294

#55–297

#55-295

#55–293

#55–215

#55–296

#55–214

  • Full Spectrum Coverage: UV, VIS, IR Series
  • 3 Mounted Formats Have Safe, Non-reflective Encapsulation
  • Unique, No Pre-charge for IR Detection and No Fading During Use
  • Flexibility for Either Transmission or Reflective Viewing

These laser alignment phosphor products offer greater performance and safety to users of UV, visible, and IR lasers. They reduce problems associated with beam visualization, profiling and alignment in many applications. All ranges available in three formats. The laminated credit card-style is for low power sources and reflective viewing only. The 25mm disk and clip-on wand style is used when frequent component positioning is required. The removable disk is positionable at an optics location to enable precise alignment, while wand format permits handling into beam path.Optical bench-mountable head format has large active area and ¼-20 threaded mounting for standard English post/post holder integration.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram