• My Account
  • 0

Red and IR Alignment Laser Diodes

Red and IR Alignment Laser Diodes

Red and IR Alignment Laser Diode

  • Focus Adjustable
  • TTL Modulation up to 10kHz
  • 635nm, 780nm, and 850nm Wavelength Options

Red and IR Alignment Laser Diodes are available in output powers from 1 to 10mW at 635nm, 780nm, and 850nm wavelengths. These low cost laser diode modules combine drive electronics and beam collimating optics, making them ideal for OEM integration applications. Red and IR Alignment Laser Diodes feature TTL Modulation up to 10kHz and are best utilized in alignment applications or systems with simple detectors.

Note: Power supply and mounting bracket are sold separately.

Common Specifications

Beam Diameter (mm):
3.0 Typical
Beam Divergence (mrad):
<1.0 (<5mrad @ 850nm)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer