• My Account
  • 0

Micro LDM Laser Diode Modules

  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection

This extremely compact design includes automatic power control circuits and focusable optics. The rugged body is low voltage isolated from the drive electronics, removing the need for negative or floating supplies. It has a highly visible red laser output that can be seen in most daylight conditions. Additional features include aspheric lens, elliptical beam, small output beam diameter, and focused spot size. 655nm versions offer less bright beams, but feature greater temperature ranges and longer lifetimes. Meet IEC60825 certification, in accordance with CDRH. Applications include: alignment/positioning, bar code readers, dimensional scanning, metrology, event detection, robot control, target designation, edge detection, analysis, and security. Recommended power supply: #59-099

Common Specifications

Beam Size at Nearest Focus (μm):
<50
Beam Diameter (mm):
3 x 1
Beam Divergence (mrad):
<0.5
Focus Range:
50mm - ∞
Power Requirement:
3.5 - 5 V DC
Wavelength Stability (nm/°C):
0.2

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram