• My Account
  • 0

Coherent® BioRay™ Lasers

  • External Focus Mechanism to Optimize Beam for Application
  • Built-in Microcontroller with RS232 Communication Interface
  • External Analog Modulation with Output Power Control

Coherent® BioRay™ Lasers are cost-effective, diode laser solutions for bioinstrumentation applications including DNA research, new drug development, or fluid evaluation. Coherent® BioRay™ Lasers feature built-in collimating and focusing optics, self-contained power supplies and drive electronics, and on-board modulation, communications, and self-monitoring electronics. The small footprint design is identical across all wavelengths and configurations and eases integration for OEM and end-users. The elliptical beam output provides high performance, reliability, and repeatability, and is ideal for such applications as disease screening or microarray scanners, genetic sequencing, hematology, high throughput drug screening, flow cytometry, medical diagnostics, and PCR.

Common Specifications

Beam Waist Position at Exit (mm):
±5
Dimensions (mm):
19.1 Dia. x 95 L

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer