• My Account
  • 0

Lumentum High Performance Helium-Neon Lasers

Lumentum High Performance Helium-Neon Lasers
Lumentum High Performance Helium-Neon Lasers
Lumentum High Performance Helium-Neon Lasers
Lumentum High Performance Helium-Neon Lasers
Lumentum High Performance Helium-Neon Lasers

4-Screw Model, Laser Bezel Plate, #61-344

HeNe Laser with Laser Bezel Mounting Plate

Locking Screw Model, Laser Bezel Plate, #61-262

Thread-to-Thread Model, Laser Bezel Plate, #61-261

  • Improved Stability
  • Superior Alignment
  • Longer Lifetimes

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal stability and power stability, along with a patented field concentrator design that enables fast turn-on. Additionally, these Lumentum HeNe lasers feature precisely aligned cylindrical housings, with cylindrical laser heads, in addition to electrical interconnect systems to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications.

Note: 110V or 220V power supplies sold separately. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Common Specifications

Wavelength (nm):
632.8
Static Alignment:
Centered to Outer Cylinder: ±0.01"
Parallel to Outer Cylinder: ±1.0 mrad
Manufacturer:
JDSU
Spatial Mode:
TEM00

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer