• My Account
  • 0

Lumentum Helium-Neon Lasers

  • Low Noise
  • Self-Contained Power Supply
  • Small Size

Lumentum Helium-Neon Lasers feature hard-sealed internal mirrors and small physical sizes. Due to low noise, the lasers offer increased laser reliability, greater design flexibility, and enhanced performance. The base of the laser is slotted for lab table mounting. These Lumentum HeNe lasers also feature self-contained power supplies for simple system integration. Typical applications include alignment, metrology, and inspection.

Note: Lumentum was previously known as JDSU. Replacement 110V and 220V power supplies are available. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Common Specifications

Wavelength (nm):
632.8
Beam Diameter (mm):
0.48
Beam Divergence (mrad):
1.7
Manufacturer:
JDSU
Spatial Mode:
>95% TEM00
Warm-Up Time (minutes):
10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer