Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Empty Wooden Boxes for Lens and Filter Kits

Empty Wooden Boxes for Lens and Filter Kits

  • Foam-Lined
  • Available for 12.5mm, 25mm, and 50mm Optical Components

Our precision cut, hard-case protective wooden boxes are ideal for storing optical components. Each wooden box includes foam inserts, cut to accept thin or thick 12.5mm, 25mm, or 50mm diameter or square components. Boxes designed for thick optics hold components up to approximately 8mm in thickness. Boxes designed for thin optics hold components up to approximately 5mm in thickness. Each wooden box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer