• My Account
  • 0

Rare Earth Magnets

Rare Earth Magnets

  • Neodymium Iron Boron (NdFeB) and Samarium Cobalt (SmCo)
  • High Resistivity to Demagnetization
  • Extremely Strong
  • Cost Effective

Neodymium and Samarium Cobalt offer the highest energy magnetic fields available in permanent magnets. They are ideal for applications that require high energy, but are space limited. The Neodymium Iron Boron material is relatively expensive, but its high energy output makes it extremely cost effective. For this reason, they are used in many demanding assembly and industrial applications where price is a concern. The Samarium Cobalt material is more stable than the NdFeB and, therefore, more appropriate for high temperature applications (250°C - 300°C).

Common Specifications

Substrate:
NdFeB 42

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram