• My Account
  • 0

Edmund's Heavy Duty Magnet

Edmund's Heavy Duty Magnet

  • Corrosion-Resistant and Lightweight
  • Large Gripping Surface- 3.25" Square

This lightweight magnet has many uses. It is the ideal choice for recovering small hardware within tight spaces or off of delicate surfaces. They are easily implemented above production lines for conveyor belt sweeping. This exclusive item has 6 strong ceramic magnets stacked for strength with steel pole pieces, an aluminum frame, and bar handle for easy carrying. Everything but the large 3.25" square gripping surface is covered with a 0.125" thick, bright orange heat-fused PVC coating that protects the magnet from corrosion.

Note: Given their especially powerful properties, please handle these magnets with extreme care to avoid personal injury.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram