Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Channel Magnet

Channel Magnet

  • 25 Pound Lift

Powerful, pocket-size magnet with plastic handle is ideal for holding up display charts and for various industrial applications. 1.75" long ceramic magnet is bonded inside a metal channel. 2.75" L x 1.125" W x 1.5" H.

Common Specifications

Dimensions (inches):
2.75 L x 1.125 W x 1.5 H

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer