Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Spanner Wrench Set

Spanner Wrench Set

  • Quickly and Easily Removes Retaining Rings Without Damage

Fully adjustable set with the strength to easily remove stubborn retaining rings without causing damage. Adjustable from ½" to 7". Hex-bodied tips slip into hex-hollowed arms and lock securely with set screws. Strong, sturdy aluminum bodies and locking knobs. Easy to assemble wrench includes three sets of tips—straight blades 3/16" L x 1/16" W and 3/16" L x 1/16" W, round point 1/16" dia. — which fit most retaining rings. Includes 3 ½" and 7" high tensile steel hex bars and a set of adjustable arms.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer