• My Account
  • 0

Shock Absorbing Sorbothane®

Shock Absorbing Sorbothane®

  • Easily Cut to Size
  • Ideal for Use in Labs and Assembly Shops

Absorbs up to 95.5% of impact energy, then reforms to its original shape. Sorbothane® is a solid that behaves like a liquid by absorbing shock in all directions. For use by scientists, designers, experimenters. 70 Durometer. PSA is pressure sensitive adhesive. The sheets are 1/8" thick.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer