• My Account
  • 0

Optical Bench Hardware

Optical Bench Hardware

Some of the most commonly used ¼-20 hardware is available in the following packages. Delrin® washer (0.63" OD x 0.25" ID x 0.05" T) can be used with ¼-20 screws to protect optical components.

#03-662 1/8" Hex Size Allen Wrench used with ¼-20 Socket Head Set Screws.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer