• My Account
  • 0

Ball-Point Hex Driver Sets

Ball-Point Hex Driver Sets
Ball-Point Hex Driver Sets

Metric Ball Point Hex Driver Set, #88-155

English Ball Point Hex Driver Set, #34-552

  • English and Metric Driver Sets
  • Up to 25° Angled Entry into Fasteners
  • Ideal for use with the TECHSPEC® Cage System

Ball-Point Hex Driver Sets are available in both English and Metric versions. Both versions feature steel blades and two-component plastic and rubber handles that have a comfortable cushion grip for achieving maximum torque. The ball-point tips allow up to a 25° angled entry into the fastener. Ball-Point Hex Driver Sets are ideal for use in hard-to-access areas.

Note: Sizes 1.5 – 2.5mm have a standard ball-point end without a retaining ring.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer