• My Account
  • 0

Acktar Light Absorbent Foil

Acktar Light Absorbent Foil

  • Specular Absorbance of 99.99%
  • Extremely Wide Band Performance from the UV to IR
  • Adhesive Back to Ease Mounting to Surfaces

Acktar Light Absorbent Foil is used to eliminate light reflectance in applications where the direct coating of parts is not practical, including optical packaging, laser devices and platforms, IR systems, or passive thermal control. Acktar Light Absorbent Foil features high emissivity with low reflectance, low outgassing and compatibility with class 1 cleanrooms. Acktar Light Absorbent Foil is available in pre-cut patterns or as large sheets for custom patterns.

Acktar Light Absorbent Foil is offered with Metal Velvet™ or Spectral Black™ coatings. While Metal Velvet offers superior light absorption performance, Spectral Black is more durable and easily cleaned.

Note: Metal Velvet has low resistance to abrasion and all surface contact should be avoided without proper equipment.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram