Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Stainless Steel Tweezers

Stainless Steel Tweezers

  • Ideal for Detail Work
  • Two Styles

These stainless steel tweezers are for general-purpose electronic and mechanical assembly work. #56-950 features a 30mm long sloping point that is ideal for detail work. 125mm long heavy-duty tweezers are in the standard tapered design. Finish is polished.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer