• My Account
  • 0

Handi-Vac® and Pen-Vac® Pick-up Tool Kits

Handi-Vac® and Pen-Vac® Pick-up Tool Kits
Handi-Vac® and Pen-Vac® Pick-up Tool Kits
Handi-Vac® and Pen-Vac® Pick-up Tool Kits

Pen-Vac® Probes

Pen-Vac®

Handi-Vac®

  • ESD-Safe
  • Pen and Bulb Options
  • General-Purpose Component Handling

These lightweight, economical tools have black dissipative plastic handles and are available with non-marring static dissipative or conductive silicon vacuum cups. Placement accuracy is not as precise as pen-style pick-up tool, but bulb-style model is cost effective enough to include in every tool kit. Simply squeeze Handi-Vac® handle (bladder) for suction or press/release the Pen-Vac® push button to control the vacuum. All probes have stainless steel stems with zinc fittings. Black cups have 0.035” inner diameter on component side and can be directly mounted to handle.

Handi-Vac® Kits include 4 interchangeable tips (OD cup size): 1/8" (one bent & one straight probe), ¼" with bent probe, and 3/8" with straight probe. Pen-Vac® Kits include 6 tips, in same sizes, each with one bent and one straight probe.

Tip Kits come with 8 straight probes: 3/32", 1/8", 3/16", ¼", 3/8", ½", 5/8", ¾" (OD cup size)


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer