Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Low Contamination Pec-Pad Cleaning Tissue

Low Contamination Pec-Pad Cleaning Tissue

  • Lint Free Durable Design
  • Less Than 0.001% Contamination
  • No Visible Hazing
  • Ideal for Sensitive Surfaces

With no more than 0.001% contamination, these soft wipes are ideal for cleaning dust on optics or camera sensors. Durable and soft lint-free design allows cleaning of any foreign particles that could contaminate a camera sensor or scratch a lens / coating.

Disposable and offered in a 4” x 4” size, these tissues are recommended to use with the Eclipse Cleaning Fluid below to remove resistant substances.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer