Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

PUROSOL™ Optical Cleaner

PUROSOL™ Optical Cleaner

  • Endorsed by EO Assembly Staff
  • 100% Environmentally Safe
  • Smear, Residue Free
  • Unique Soil-Release Process
  • For All Coated and Multi-Layer Coated Military Optics

The secret is out! This is the best cleaning solution that we have ever used for our cutting edge stock optics as well as our custom and military assemblies. This is the only cleaner in the world that breaks the bonding energy that holds soil to the surface. State-of-the-art cleaning solution has created a new high-tech standard for leading edge optical technology companies. It is 100% hazard free, completely biodegradable, non-flammable, completely solvent free, odorless, non-conductive, neutral pH, contains no volatile organic compounds, and has exceptional static control. Manufactured in Class 100 Clean Room. Ideal for glass or plastic.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer